IESNA:LM-63-2002
[TEST]P1644876
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-827-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18468.9
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2012.6 1974.8 1872.0 1776.4 1740.3 1751.1 1794.4 1924.3 2155.1 2503.2 2988.3 3590.6 4115.4 4620.4 5089.3 5614.1 
6173.1 6739.4 7442.8 8119.1 8622.2 8982.9 9262.4 9318.3 8817.0 7704.3 5908.0 2968.4 1037.0 355.3 202.0 137.1 81.2 
37.9 0.0 0.0 0.0 
2012.6 1971.2 1873.8 1778.2 1738.5 1749.3 1792.6 1915.2 2131.7 2494.1 2982.9 3552.8 4117.2 4636.6 5101.9 5626.7 
6196.6 6775.5 7486.0 8165.9 8665.5 9024.4 9320.1 9341.8 8889.1 7785.4 5967.6 3009.9 1078.5 375.1 214.6 147.9 88.4 
43.3 0.0 0.0 0.0 
2012.6 1971.2 1884.6 1794.4 1754.7 1765.6 1803.4 1904.4 2102.8 2427.4 2880.1 3431.9 4003.6 4512.2 5015.3 5541.9 
6102.8 6743.0 7471.6 8218.2 8865.7 9300.3 9610.5 9751.2 9442.8 8459.9 6555.5 3644.7 1377.8 571.7 306.6 191.2 
117.2 75.7 25.2 0.0 0.0 
2012.6 1985.6 1909.8 1834.1 1799.8 1807.0 1837.7 1908.0 2064.9 2317.4 2699.7 3188.5 3749.3 4283.2 4820.6 5367.0 
5954.9 6595.2 7358.0 8193.0 9009.9 9751.2 10292.2 10670.9 10640.2 9906.3 8286.8 5661.0 2429.2 901.7 488.7 277.7 
164.1 108.2 45.1 0.0 0.0 
2012.6 1987.4 1931.5 1875.6 1853.9 1866.6 1902.6 1945.9 2046.9 2239.9 2497.8 2887.3 3410.3 3911.6 4474.3 
5042.4 5644.7 6330.0 7152.4 8046.9 9109.1 10115.4 11026.2 11733.1 12036.1 11733.1 10452.7 8285.0 5042.4 1962.1 
822.4 454.5 232.6 117.2 43.3 0.0 0.0 
2012.6 1994.6 1958.5 1929.7 1929.7 1962.1 2001.8 2048.7 2117.2 2241.7 2429.2 2672.7 3038.8 3516.7 4016.2 
4587.9 5260.6 6012.6 6894.5 7927.9 9083.9 10313.8 11466.2 12445.5 13085.7 13217.4 12710.6 11251.6 8591.5 5092.9 
1675.4 539.2 209.2 88.4 25.2 1.8 0.0 
2012.6 2010.8 1998.2 1994.6 2023.5 2073.9 2138.9 2221.8 2317.4 2429.2 2571.7 2752.0 2972.1 3287.7 3727.7 
4227.2 4807.9 5561.8 6468.9 7455.4 8674.5 9900.8 11208.3 12445.5 13471.6 14248.9 14804.4 14766.5 13489.7 10257.9 
5819.7 2373.3 508.6 149.7 41.5 3.6 0.0 
2012.6 2012.6 2007.2 2012.6 2046.9 2106.4 2187.6 2281.3 2385.9 2508.6 2652.8 2824.2 3035.2 3298.5 3722.3 
4220.0 4743.0 5460.8 6351.7 7388.7 8575.3 9879.2 11130.8 12310.2 13377.9 14234.5 14844.0 14943.2 13778.2 10692.5 
6086.6 2988.3 676.3 182.1 45.1 5.4 0.0 
2012.6 2021.6 2027.1 2052.3 2106.4 2182.2 2283.1 2400.4 2530.2 2685.3 2869.3 3064.0 3242.6 3471.6 3816.1 
4257.9 4705.2 5379.6 6313.8 7377.8 8559.1 9790.8 10903.5 11872.0 12786.3 13567.2 14184.0 14371.5 13269.7 9781.8 
5702.5 2606.0 871.1 245.3 66.7 10.8 0.0 
2012.6 2018.0 2037.9 2081.2 2156.9 2259.7 2376.9 2512.2 2658.3 2826.0 3018.9 3204.7 3390.5 3632.1 3980.2 
4391.4 4862.1 5576.2 6496.0 7572.6 8683.5 9747.5 10654.7 11527.5 12362.5 13053.2 13509.5 13267.8 11325.6 7603.3 
4144.3 1352.6 404.0 198.4 99.2 19.8 0.0 
2012.6 2005.4 2030.7 2083.0 2165.9 2275.9 2402.2 2533.8 2661.9 2806.1 2955.8 3085.7 3246.2 3457.2 3751.1 
4129.9 4620.4 5320.1 6191.2 7100.1 8059.5 8957.6 9790.8 10753.9 11680.8 12449.1 12714.2 11702.5 8633.0 4961.2 
2041.5 521.2 156.9 64.9 25.2 10.8 0.0 
2012.6 2019.8 2045.1 2101.0 2189.4 2297.6 2418.4 2550.1 2672.7 2802.5 2934.2 3046.0 3179.5 3358.0 3635.7 
3974.8 4477.9 5130.8 5893.6 6674.5 7507.7 8119.1 8683.5 9246.2 9610.5 9803.5 9542.0 8382.4 5924.3 3251.6 
1251.6 326.4 104.6 34.3 12.6 7.2 0.0 
2012.6 2007.2 2032.5 2081.2 2165.9 2268.7 2391.4 2510.4 2624.0 2741.2 2854.8 2943.2 3047.8 3213.7 3464.4 
3816.1 4256.1 4775.5 5282.3 5725.9 6101.0 6239.9 6236.3 6187.6 6003.6 5747.5 5293.1 4463.5 3056.8 1541.9 423.8 
126.2 41.5 14.4 7.2 3.6 0.0 
2012.6 2021.6 2036.1 2077.6 2149.7 2243.5 2351.7 2445.5 2542.8 2620.4 2690.7 2744.8 2768.3 2732.2 2566.3 
2294.0 1956.7 1569.0 1159.6 800.7 546.4 380.5 288.5 227.2 176.7 135.3 106.4 83.0 64.9 46.9 34.3 21.6 12.6 7.2 5.4 3.6 0.0 
2012.6 2014.4 2019.8 2045.1 2108.2 2180.3 2256.1 2315.6 2328.2 2230.8 1976.6 1597.8 1168.6 761.0 485.1 364.3 319.2 
290.4 261.5 230.8 200.2 173.1 146.1 124.4 104.6 83.0 64.9 52.3 39.7 28.9 19.8 12.6 9.0 7.2 3.6 3.6 0.0 
2012.6 2021.6 2016.2 2030.7 2066.7 2111.8 2115.4 2001.8 1673.6 1244.4 815.2 523.0 411.2 364.3 330.0 295.8 261.5 
229.0 198.4 169.5 144.3 122.6 104.6 90.2 77.5 63.1 48.7 37.9 28.9 21.6 14.4 9.0 7.2 5.4 3.6 3.6 0.0 
2012.6 2019.8 2007.2 2005.4 2016.2 1998.2 1819.7 1390.4 941.4 602.3 474.3 427.4 376.9 331.8 286.7 248.9 211.0 176.7 
146.1 120.8 99.2 84.8 73.9 66.7 57.7 50.5 43.3 32.5 25.2 19.8 14.4 9.0 5.4 3.6 3.6 1.8 0.0 
2012.6 2005.4 1989.2 1973.0 1947.7 1796.2 1397.7 908.9 568.1 483.3 452.7 413.0 355.3 297.6 245.3 200.2 164.1 133.5 110.0 
92.0 79.4 70.3 63.1 55.9 48.7 43.3 36.1 30.7 23.4 18.0 12.6 9.0 5.4 3.6 1.8 0.0 0.0 
2012.6 1996.4 1982.0 1960.3 1890.0 1585.2 1073.0 642.0 497.7 467.1 434.6 382.3 322.8 259.7 205.6 162.3 133.5 110.0 90.2 
77.5 70.3 63.1 55.9 48.7 43.3 37.9 30.7 25.2 19.8 16.2 12.6 7.2 3.6 1.8 0.0 0.0 0.0 
2012.6 1996.4 1982.0 1958.5 1857.5 1455.4 914.3 559.1 483.3 456.3 414.8 355.3 290.4 227.2 178.5 142.5 119.0 97.4 81.2 70.3 
61.3 55.9 48.7 45.1 37.9 32.5 25.2 18.0 14.4 12.6 10.8 7.2 5.4 1.8 0.0 0.0 0.0 
2012.6 1980.2 1965.7 1942.3 1814.3 1352.6 829.6 530.2 474.3 443.6 395.0 333.6 268.7 203.8 160.5 129.8 108.2 90.2 75.7 63.1 
55.9 48.7 43.3 37.9 32.5 27.1 19.8 14.4 10.8 9.0 7.2 5.4 3.6 0.0 0.0 0.0 0.0 
2012.6 1974.8 1960.3 1936.9 1810.6 1359.8 826.0 523.0 474.3 441.8 389.5 330.0 261.5 200.2 156.9 126.2 104.6 88.4 73.9 61.3 
54.1 46.9 41.5 36.1 30.7 25.2 18.0 12.6 9.0 9.0 7.2 5.4 3.6 0.0 0.0 0.0 0.0 
